Select a different country or region to see content for your location.
United States
00:46:18 GMT+0000 (Coordinated Universal Time)


NU2338-EX-TB-M1
Cylindrical roller bearing
Cylindrical roller bearing NU2..-M1, with cage, single row, non-locating bearing, 2 ribs on outer ring, 0 ribs on inner ring (smooth), type NU, Running accuracy in P6

Main Dimensions & Performance Data
d | 190 mm | Bore diameter |
D | 400 mm | Outside diameter |
B | 132 mm | Width |
Cr | 1.890.000 N | Basic dynamic load rating, radial |
C0r | 2.650.000 N | Basic static load rating, radial |
Cur | 295.000 N | Fatigue load limit, radial |
nG | 2.440 1/min | Limiting speed |
nϑr | 1.010 1/min | Reference speed |
≈m | 84,41 kg | Weight |
Mounting dimensions
da min | 210 mm | Minimum diameter shaft shoulder |
da max | 237,8 mm | Maximum diameter of shaft shoulder |
db min | 242,2 mm | Minimum shaft shoulder |
Da max | 380 mm | Maximum diameter of housing shoulder |
ra max | 4 mm | Maximum recess radius |
ra1 max | 4 mm | Maximum recess radius |
Dimensions
rmin | 5 mm | Minimum chamfer dimension |
r1 min | 5 mm | Minimum chamfer dimension |
s | 11 mm | Axial displacement |
E | 360 mm | Raceway diameter outer ring |
F | 240 mm | Raceway diameter inner ring |
D1 min | 336 mm | Minimum rib diameter outer ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
Operating conditions for bearing NU2338-EX-TB-M1
In work for NU2338-EX-TB-M1
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


Recently viewed products

Wait to see recently viewed products