Select a different country or region to see content for your location.
United States
15:58:56 GMT+0000 (Coordinated Universal Time)



NU1021-XL-M1
Cylindrical roller bearing
Cylindrical roller bearing NU..-XL-M1, with cage, single row, non-locating bearing, 2 ribs on outer ring, 0 ribs on inner ring (smooth), type NU, Running accuracy in P6
Replaces
NU1021-M1
Preferred product



Main Dimensions & Performance Data
d | 105 mm | Bore diameter |
D | 160 mm | Outside diameter |
B | 26 mm | Width |
Cr | 132.000 N | Basic dynamic load rating, radial |
C0r | 154.000 N | Basic static load rating, radial |
Cur | 20.000 N | Fatigue load limit, radial |
nG | 8.400 1/min | Limiting speed |
nϑr | 4.050 1/min | Reference speed |
≈m | 1,82 kg | Weight |
Mounting dimensions
da min | 111 mm | Minimum diameter shaft shoulder |
da max | 118 mm | Maximum diameter of shaft shoulder |
db min | 122 mm | Minimum shaft shoulder |
Da max | 151 mm | Maximum diameter of housing shoulder |
ra max | 2 mm | Maximum recess radius |
ra1 max | 1 mm | Maximum recess radius |
Dimensions
rmin | 2 mm | Minimum chamfer dimension |
r1 min | 1,1 mm | Minimum chamfer dimension |
s | 4,5 mm | Axial displacement |
E | 145,5 mm | Raceway diameter outer ring |
F | 119,5 mm | Raceway diameter inner ring |
D1 min | 141 mm | Minimum rib diameter outer ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
Downloads:
Your current product variant
Design | Standard | |
Cage | M1 | Two Piece Brass Cage Roller Guided |
Radial internal clearance | CN (Group N) | Normal internal clearance |
Tolerance class | PN | Normal (PN) |
Number of rolling element rows | 1 | Single-row design |
Characteristics


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Dismounting Thermal | Englisch
Dismounting of rolling bearings - Thermal dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch