Select a different country or region to see content for your location.
United States
15:15:41 GMT+0000 (Coordinated Universal Time)


N315-E-XL-TVP2
Zylinderrollenlager
Cylindrical roller bearing N3..-E-TVP2, with cage, single row, non-locating bearing, 0 ribs on outer ring, 2 rib on inner ring, type N3
Preferred product

Hauptabmessungen und Leistungsdaten
d | 75 mm | Bohrungsdurchmesser |
D | 160 mm | Außendurchmesser |
B | 37 mm | Breite |
Cr | 285.000 N | Dynamische Tragzahl, radial |
C0r | 265.000 N | Statische Tragzahl, radial |
Cur | 47.000 N | Ermüdungsgrenzbelastung, radial |
nG Grease | 4.950 1/min | Grenzdrehzahl für Fettschmierung |
nG Oil | 5.900 1/min | Grenzdrehzahl für Öl-Schmierung |
≈m | 3,26 kg | Weight |
Anschlussmaße
da | 87 mm | Anlagedurchmesser Wellenschulter |
Da | 148 mm | Durchmesser der Gehäuseschulter |
ra1 max | 2,1 mm | Maximaler Freistichradius |
Abmessungen
r1 min | 2,1 mm | Minimaler Kantenabstand |
s1 | 1,1 mm | Axialer Verschiebeweg |
E | 143 mm | Laufbahndurchmesser des Außenringes |
Temperaturbereich
Tmin | -30 °C | Betriebstemperatur min. |
Tmax | 120 °C | Betriebstemperatur max. |
Your current product variant
Cage | TVP2 | Solid Window Cage made from PA66 |
Tolerance class | PN | Normal (PN) |
Change mark | E | Increased Capacity Design |
Radial internal clearance | CN (Group N) | Normal internal clearance |
Number of rolling element rows | 1 | Single-row design |
Characteristics
Operating conditions for bearing N315-E-XL-TVP2
In work for N315-E-XL-TVP2
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Dismounting Thermal | Englisch
Dismounting of rolling bearings - Thermal dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch