Select a different country or region to see content for your location.
United States
19:27:24 GMT+0000 (Coordinated Universal Time)



30212-XL-DF-A75-110
Tapered roller bearing set
Tapered roller bearing set 302..-A-DF, X-arrangement


Main Dimensions & Performance Data
d | 60 mm | Bore diameter |
D | 110 mm | Outside diameter |
2B | 44 mm | Inner ring total width |
2T | 47,5 mm | Outer ring total width |
Cr | 221.000 N | Basic dynamic load rating, radial |
C0r | 246.000 N | Basic static load rating, radial |
Cur | 37.500 N | Fatigue load limit, radial |
nG | 7.500 1/min | Limiting speed |
nϑr | 4.250 1/min | Thermal speed rating |
≈m | 1,9 kg | Weight |
Mounting dimensions
da max | 70 mm | Maximum diameter of shaft shoulder |
Da min | 96 mm | Minimum diameter of housing shoulder |
Da max | 101 mm | Maximum diameter of housing shoulder |
Ca min | 4 mm | Minimum axial space |
rb max | 1,5 mm | Maximum fillet radius of housing |
Dimensions
r3, 4 min | 1,5 mm | Minimum chamfer dimension of outer ring back face |
A | 9,5 mm | Width of spacer |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Calculation factors
e | 0,41 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 1,67 | Dynamic axial load factor |
Y2 | 2,48 | Dynamic axial load factor |
Y0 | 1,63 | Static axial load factor |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting angular contact | Englisch
Mounting of rolling bearings -Mounting of angular contact ball bearings and tapered roller bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
Recently viewed products

Wait to see recently viewed products