Select a different country or region to see content for your location.
United States
20:11:08 GMT+0000 (Coordinated Universal Time)


20218-K-MB-C3
Tonnenlager
Barrel roller bearing 202..-K-MB
Replaces
20218K.MB.C3
Preferred product


Main Dimensions & Performance Data
d | 90 mm | Bore diameter |
D | 160 mm | Outside diameter |
B | 30 mm | Width |
Cr | 174.000 N | Basic dynamic load rating, radial |
C0r | 220.000 N | Basic static load rating, radial |
Cur | 22.500 N | Fatigue load limit, radial |
nG | 4.550 1/min | Limiting speed |
≈m | 2,73 kg | Weight |
Mounting dimensions
da min | 101 mm | Minimum diameter shaft shoulder |
Da max | 149 mm | Maximum diameter of housing shoulder |
ra max | 2 mm | Maximum recess radius |
da max | 108 mm | Maximum diameter of shaft shoulder |
db min | 95 mm | Minimum cavity diameter of the sleeve |
Ba min | 6 mm | Minimum cavity width of the sleeve |
Dimensions
rmin | 2 mm | Minimum chamfer dimension |
D1 | 143,8 mm | Bore diameter outer ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Additional information
H218 | Adapter sleeve |
Downloads:
Your current product variant
Bohrungsausführung | K | Konisch, 1:12 |
Käfig | MB | Messingkäfig, massiv |
Radialluft | C3 (Gruppe 3) | Lagerluft größer als CN |
Characteristics


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Mounting Hydraulic | Englisch
Mounting of rolling bearings - Hydraulic mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch