Select a different country or region to see content for your location.
United States
21:25:20 GMT+0000 (Coordinated Universal Time)



241/530-BEA-XL-K30-MB1
Spherical Roller Bearing
Spherical roller bearings 241..-BEA-K30, main dimensions to DIN 635-2, with tapered bore, taper 1:30
Preferred product


Main Dimensions & Performance Data
d | 530 mm | Bore diameter |
D | 870 mm | Outside diameter |
B | 335 mm | Width |
Cr | 10.700.000 N | Basic dynamic load rating, radial |
C0r | 19.100.000 N | Basic static load rating, radial |
Cur | 1.290.000 N | Fatigue load limit, radial |
nG | 560 1/min | Limiting speed |
nϑr | 190 1/min | Reference speed |
≈m | 772,5 kg | Weight |
Mounting dimensions
da min | 562 mm | Minimum diameter shaft shoulder |
Da max | 838 mm | Maximum diameter of housing shoulder |
ra max | 6 mm | Maximum recess radius |
Dimensions
rmin | 7,5 mm | Minimum chamfer dimension |
D1 | 742,9 mm | Bore diameter outer ring |
ds | 12,5 mm | Diameter lubrication hole |
ns | 23,5 mm | Width of lubricating groove |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
e | 0,37 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 1,83 | Dynamic axial load factor |
Y2 | 2,72 | Dynamic axial load factor |
Y0 | 1,79 | Static axial load factor |
Additional information
AH241/530-H | Withdrawal sleeve |


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Mounting Hydraulic | Englisch
Mounting of rolling bearings - Hydraulic mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch