Select a different country or region to see content for your location.
United States
21:25:20 GMT+0000 (Coordinated Universal Time)



22352-BEA-XL-K-MB1
Spherical Roller Bearing
Spherical roller bearing 223..-BEA-XL-K-MB1, symmetric 2 outer ribs with rib washer
Replaces
22352-E1A-K-MB1, 22352-K-MB


Main Dimensions & Performance Data
d | 260 mm | Bore diameter |
D | 540 mm | Outside diameter |
B | 165 mm | Width |
Cr | 3.650.000 N | Basic dynamic load rating, radial |
C0r | 4.650.000 N | Basic static load rating, radial |
Cur | 360.000 N | Fatigue load limit, radial |
nG | 1.390 1/min | Limiting speed |
nϑr | 740 1/min | Reference speed |
≈m | 177,02 kg | Weight |
Mounting dimensions
da min | 286 mm | Minimum diameter shaft shoulder |
Da max | 514 mm | Maximum diameter of housing shoulder |
ra max | 5 mm | Maximum recess radius |
da max | 322 mm | Maximum diameter of shaft shoulder |
db min | 278 mm | Minimum cavity diameter of the sleeve |
Ba min | 11 mm | Minimum cavity width of the sleeve |
Dimensions
rmin | 6 mm | Minimum chamfer dimension |
D1 | 460,6 mm | Bore diameter outer ring |
ds | 12,5 mm | Diameter lubrication hole |
ns | 23,5 mm | Width of lubricating groove |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
e | 0,31 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 2,15 | Dynamic axial load factor |
Y2 | 3,2 | Dynamic axial load factor |
Y0 | 2,1 | Static axial load factor |
Additional information
H2352X | Adapter sleeve | |
AH2352G | Withdrawal sleeve |


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Mounting Hydraulic | Englisch
Mounting of rolling bearings - Hydraulic mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch