Select a different country or region to see content for your location.
United States
21:35:20 GMT+0000 (Coordinated Universal Time)



RNAO60X78X40-ZW-ASR1-XL
Needle roller bearing
Needle roller bearings RNAO..-ZW-ASR1, without ribs, double row
Replaces
RNAO60X78X40-ZW-ASR1



Main Dimensions & Performance Data
Fw | 60 mm | Under roller diameter |
D | 78 mm | Outside diameter |
C | 40 mm | Width, outer ring |
Cr | 85.000 N | Basic dynamic load rating, radial |
C0r | 171.000 N | Basic static load rating, radial |
Cur | 28.000 N | Fatigue load limit, radial |
nG | 7.700 1/min | Limiting speed |
nϑr | 4.650 1/min | Reference speed |
≈m | 435 g | Weight |
Mounting dimensions
Db | 60,8 mm | Shoulder diameter axial guidance NK/housing |
db | 67,2 mm | Shoulder diameter axial guidance NK/shaft |
Da | 68,8 mm | Shoulder diameter outer ring |
ra max | 1 mm | Maximum recess radius |
Dimensions
E | 68 mm | Raceway diameter outer ring |
rmin | 1 mm | Minimum chamfer dimension |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Operating conditions for bearing RNAO60X78X40-ZW-ASR1-XL
In work for RNAO60X78X40-ZW-ASR1-XL
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Dismounting Thermal | Englisch
Dismounting of rolling bearings - Thermal dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting rolling nrb | Englisch
Mounting of rolling bearings - Mounting of needle roller bearings

2025-02-15 | Katalog | HR1 | Englisch
Rolling bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch