Select a different country or region to see content for your location.
United States
23:43:14 GMT+0000 (Coordinated Universal Time)



RNA4900-XL
Radial roller bearing
Radial roller bearing RNA..-XL
Replaces
RNA4900
Preferred product

Main Dimensions & Performance Data
Fw | 14 mm | Under roller diameter |
D | 22 mm | Outside diameter |
B | 13 mm | Width |
Cr | 9.600 N | Basic dynamic load rating, radial |
C0r | 9.200 N | Basic static load rating, radial |
Cur | 1.660 N | Fatigue load limit, radial |
nG | 24.600 1/min | Limiting speed |
nG Grease | 14.800 1/min | Limiting speed for grease lubrication |
nϑr | 17.800 1/min | Reference speed |
≈m | 16,5 g | Weight |
Dimensions
rmin | 0,3 mm | Minimum chamfer dimension |
C | 13 mm | Width, outer ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
G14X22X3 | Sealing ring | |
SD14X22X3 | Sealing ring 2 |
Operating conditions for bearing RNA4900-XL
In work for RNA4900-XL
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Dismounting Thermal | Englisch
Dismounting of rolling bearings - Thermal dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting rolling nrb | Englisch
Mounting of rolling bearings - Mounting of needle roller bearings

2025-02-15 | Katalog | HR1 | Englisch
Rolling bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
Recently viewed products

Wait to see recently viewed products