Select a different country or region to see content for your location.
United States
22:07:05 GMT+0000 (Coordinated Universal Time)


HK1516-2RS
Drawn cup needle roller bearing open end
Drawn cup needle roller bearings with open ends HK..-2RS, lip seals on both sides, to DIN 618
Preferred product

Main Dimensions & Performance Data
Fw | 15 mm | Under roller diameter |
D | 21 mm | Outside diameter |
Cr | 7.800 N | Basic dynamic load rating, radial |
C0r | 9.800 N | Basic static load rating, radial |
Cur | 1.210 N | Fatigue load limit, radial |
nG | 9.900 1/min | Limiting speed |
nG Grease | 9.900 1/min | Limiting speed for grease lubrication |
≈m | 13,3 g | Weight |
Dimensions
C1 | 16 mm | Width, outer ring |
rmin | 0,8 mm | Minimum chamfer dimension |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Additional information
LR12X15X16,5 | Suitable inner rings LR | |
IR12X15X16-XL | Suitable inner rings IR |
Downloads:
Your current product variant
Lubricant | L271 | Grease (L271/standart specific) |
Lubrication hole | Without | |
Coating | Without | |
Sealing | 2RS | Contact seal on both sides |
Characteristics


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Dismounting Thermal | Englisch
Dismounting of rolling bearings - Thermal dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting drawn cup | Englisch
Mounting of rolling bearings - Mounting of drawn cup needle roller bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch