Select a different country or region to see content for your location.
United States
19:59:28 GMT+0000 (Coordinated Universal Time)


BK0810
Drawn cup needle roller bearing closed end
Drawn cup needle roller bearings with closed end BK, to DIN 618/ISO 3245
Preferred product

Main Dimensions & Performance Data
Fw | 8 mm | Under roller diameter |
D | 12 mm | Outside diameter |
C | 10 mm | Width, outer ring |
Cr | 3.800 N | Basic dynamic load rating, radial |
C0r | 3.950 N | Basic static load rating, radial |
Cur | 510 N | Fatigue load limit, radial |
nG Grease | 17.700 1/min | Limiting speed for grease lubrication |
nG | 29.500 1/min | Limiting speed |
nϑr | 23.200 1/min | Reference speed |
≈m | 3,339 g | Weight |
Dimensions
rmin | 0,4 mm | Minimum chamfer dimension |
Ct min | 8,4 mm | Minimum width to base of drawn cup with closed end |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 140 °C | Operating temperature max. |
Additional information
G8X12X3 | Sealing ring 2 | |
IR5X8X12-XL | Suitable inner rings IR |
Operating conditions for bearing BK0810-B
In work for BK0810-B
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Dismounting Thermal | Englisch
Dismounting of rolling bearings - Thermal dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting drawn cup | Englisch
Mounting of rolling bearings - Mounting of drawn cup needle roller bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch