Select a different country or region to see content for your location.
United States
16:42:55 GMT+0000 (Coordinated Universal Time)


K25X31X17
Needle roller cage assembly
Needle roller cage assembly K, single row
Preferred product


Main Dimensions & Performance Data
Fw | 25 mm | Inner diameter of needle roller complement |
Ew | 31 mm | Outside diameter of needle roller complement |
Bc | 17 mm | Width |
Cr | 19.600 N | Basic dynamic load rating, radial |
C0r | 28.500 N | Basic static load rating, radial |
Cur | 3.650 N | Fatigue load limit, radial |
nG | 17.500 1/min | Limiting speed |
nϑr | 9.600 1/min | Reference speed |
≈m | 18,65 g | Weight |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 140 °C | Operating temperature max. |


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Dismounting Thermal | Englisch
Dismounting of rolling bearings - Thermal dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting nrb cage assemblies | Englisch
Mounting of rolling bearings - Mounting of needle roller and cage assemblies

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
