Select a different country or region to see content for your location.
United States
06:27:21 GMT+0000 (Coordinated Universal Time)


AXK0414-TV
Axial needle roller and cage assembly
Axial needle roller and cage assemblies, single direction, to DIN 5405-2
Preferred product


Main Dimensions & Performance Data
Dc1 | 4 mm | Bore diameter cage |
Dc | 14 mm | Outside diameter |
Dw | 2 mm | Rolling element diameter |
Ea | 13 mm | Raceway dimension |
Eb | 5 mm | Raceway dimension |
ca | 4.400 N | Basic dynamic load rating, axial |
c0a | 8.000 N | Basic static load rating, axial |
cua | 1.130 N | Fatigue load limit, axial |
nG | 21.400 1/min | Limiting speed |
nϑr | 14.900 1/min | Reference speed |
≈m | 6,2 g | Weight |
Additional information
AS0414 | Axial bearing washer |
Downloads:
Characteristics


All
English

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting rolling-axial bearings | Englisch
Mounting of rolling bearings - Mounting of axial bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch