Select a different country or region to see content for your location.
United States
11:47:25 GMT+0000 (Coordinated Universal Time)


KT811
Axial tapered roller bearing
Axial tapered roller bearing KT-SERIES, single direction

Main Dimensions & Performance Data
d | 203,2 mm | Bore diameter |
D | 419,1 mm | Outside diameter |
T | 92,075 mm | Height |
Ca* | 4.650.000 N | Basic dynamic load rating, axial, according to ABEC/RBEC 8-1170 |
C0a | 14.300.000 N | Basic static load rating, axial |
Cua | 1.160.000 N | Fatigue load limit, axial |
nG | 935 1/min | Limiting speed |
≈m | 63,2 kg | Weight |
Dimensions
Rs min | 9,7 mm | Minimum chamfer dimension at bore diameter |
rs min | 9,7 mm | Minimum chamfer dimension at outside diameter |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Downloads:
Your current product variant
Heat treatment | Case hardened | Case hardened |
Cage | F | Cage of steel |
Design | 1 | Without step in the bore |
Characteristics

