Select a different country or region to see content for your location.
United States
17:57:38 GMT+0000 (Coordinated Universal Time)


29288-E1-MB
Axial spherical roller bearing
Axial spherical roller bearing 292..-E1-MB, with flanging ring
Replaces
29288E1MB
Preferred product


Main Dimensions & Performance Data
d | 440 mm | Bore diameter |
D | 600 mm | Outside diameter |
T | 95 mm | Section height |
Ca | 2.500.000 N | Basic dynamic load rating, axial |
C0a | 12.400.000 N | Basic static load rating, axial |
Cua | 1.200.000 N | Fatigue load limit, axial |
nG | 1.010 1/min | Limiting speed |
nϑr | 560 1/min | Reference speed |
≈m | 90,76 kg | Weight |
Mounting dimensions
da min | 520 mm | Minimum diameter shaft shoulder |
Da max | 554 mm | Maximum diameter of housing shoulder |
Db min | 610 mm | Minimum bore diameter housing |
db max | 458 mm | Maximum distance sleeve |
ra max | 4 mm | Maximum recess radius |
Dimensions
D1 | 508 mm | Bore diameter housing washer |
d1 | 570 mm | Rip diameter shaft washer |
rmin | 5 mm | Minimum chamfer dimension |
T1 | 49 mm | Height of the housing washer |
T2 | 34 mm | Height of shaft washer |
T3 | 61 mm | Height of the shaft washer |
T4 | 91 mm | Height of shaft washer, inc. lip ring |
A | 235 mm | Distance of the center point |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Operating conditions for bearing 29288-E1-MB
In work for 29288-E1-MB
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting rolling-axial bearings | Englisch
Mounting of rolling bearings - Mounting of axial bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch