regionSelectionBanner.message
country.us
04:59:47 GMT+0000 (Coordinated Universal Time)


53238-MP
Axial deep groove ball bearing
Axial deep groove ball bearing 532..-MP, single direction, with spherical housing washer, solid brass cage
productDetailPage.oldDesignation
53238MP
product.isPreferred




Main Dimensions & Performance Data
d | 190 mm | Inner diameter shaft washer |
D | 270 mm | Outer diameter housing washer |
T | 65,7 mm | Height |
Ca | 335.000 N | Basic dynamic load rating, axial |
C0a | 1.170.000 N | Basic static load rating, axial |
Cua | 35.500 N | Fatigue load limit, axial |
nG | 1.540 1/min | Limiting speed |
nϑr | 2.010 1/min | Reference speed |
≈m | 11,263 kg | text.product.weight |
Mounting dimensions
da min | 238 mm | Minimum diameter shaft shoulder |
Da max | 230 mm | Maximum diameter of housing shoulder |
ra max | 2 mm | Maximum filled radius |
Dimensions
rmin | 2 mm | Minimum chamfer dimension |
D1 | 194,7 mm | Inner diameter housing washer |
d1 | 265 mm | Outer diameter shaft washer |
R | 200 mm | Radius spherical housing washer |
A | 98 mm | Distance of the center point |
T1 | 73 mm | Height with seat washer |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
A | 7,2 | Minimum load factor |
Additional information
U238 | Seat washer |


productDetailsPage.tabs.downloads.filterBox.categories.option.all
productDetailsPage.tabs.downloads.filterBox.languages.option.all

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Deutsch
Ausbau von Wälzlagern - Mechanischer Ausbau

2017-09-15 | Katalog | MH1 Services | Deutsch
Dienstleistungen

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Mounting rolling-axial bearings | Deutsch
Einbau von Wälzlagern - Einbau von Axiallagern

2017-08-15 | Katalog | MH1 Mounting Mechanical | Deutsch
Einbau von Wälzlagern - Mechanischer Ausbau

2017-09-15 | Katalog | MH1 Thermal mounting | Deutsch
Einbau von Wälzlagern - Thermischer Einbau

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting rolling-axial bearings | Englisch
Mounting of rolling bearings - Mounting of axial bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Deutsch
Tabellen

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles

2017-09-15 | Katalog | MH1 Technical principles | Deutsch
Technische Grundlagen
recentlyViewProducts.title

feature.recentlyViewedProducts.loadingSection