Select a different country or region to see content for your location.
United States
12:44:55 GMT+0000 (Coordinated Universal Time)


RA104-NPP-B
Radial insert ball bearing
Radial insert ball bearings RA..-NPP-B, spherical outer ring, location by eccentric locking collar, P seals on both sides, inch size bore
Replaces
RA 104 NPPB

Main Dimensions & Performance Data
d | 31,75 mm | Bore diameter |
d | 31,75 mm | Bore diameter, inch |
DSP | 72 mm | Outside diameter |
B1 | 39 mm | Locking collar total width |
B | 25,4 mm | Width |
Cur | 800 N | Fatigue load limit, radial |
Cr | 25.500 N | Basic dynamic load rating, radial |
C0r | 15.300 N | Basic static load rating, radial |
≈m | 0,508 kg | Weight |
Dimensions
C | 19 mm | Width, outer ring |
S | 9,5 mm | Distance raceway |
d2 | 44,6 mm | Rib diameter sealing inner ring |
d3 | 51 mm | Outside diameter locking collar/locknut |
W | 4,762 mm | Width across flats (Inch) |
Calculation factors
f0 | 13,8 | Calculation factor |
The technical dimensions for this product are taken from different dimensional systems, the conversion to the other dimensional system [blue color] is without guarantee.
Downloads:
Your current product variant
Sealing | NPP | Lip seal on both sides |
Shape of outer surface | B |
Characteristics


All
English

2017-10-28 | Katalog | SG 1 | Englisch
Radial Insert Ball Bearings and Housing Units
Recently viewed products

Wait to see recently viewed products