Select a different country or region to see content for your location.
United States
07:07:06 GMT+0000 (Coordinated Universal Time)



GRAE55-XL-NPP-B
Radial insert ball bearing
Radial insert ball bearing GRAE..-XL-NPP-B
Replaces
GRAE55-NPP-B
Preferred product

Main Dimensions & Performance Data
d | 55 mm | Bore diameter |
DSP | 100 mm | Outside diameter |
B | 32,5 mm | Width |
Cur | 1.340 N | Fatigue load limit, radial |
B1 | 48,4 mm | Locking collar total width |
Cr | 43.500 N | Basic dynamic load rating, radial |
C0r | 29.000 N | Basic static load rating, radial |
≈m | 1,06 kg | Weight |
Dimensions
C | 25 mm | Width, outer ring |
S | 12 mm | Distance raceway |
d2 | 66 mm | Rib diameter sealing inner ring |
Ca | 7 mm | Distance to lubrication hole |
d3 | 76 mm | Outside diameter locking collar/locknut |
W | 5 mm | Width of flats |
Calculation factors
f0 | 14,2 | Calculation factor |


All
English

2017-10-28 | Katalog | SG 1 | Englisch