Select a different country or region to see content for your location.
United States
01:36:33 GMT+0000 (Coordinated Universal Time)


GE950-DO-2RS4
Spherical plain bearing
Radial spherical plain bearing, requiring maintenance, sliding contact surface: steel/steel; DIN ISO 12240-1, dimension series C, sealed


Main Dimensions & Performance Data
d | 950 mm | Bore diameter bearing |
D | 1.250 mm | Outside diameter bearing |
B | 400 mm | Width Inner ring |
Cr | 42.600.000 N | Basic dynamic load rating, radial |
C0r | 164.000.000 N | Basic static load rating, radial |
≈m | 1.185 kg | Weight |
Mounting dimensions
r1smin | 4 mm | Edge Spacing |
r2smin | 6 mm | Edge Spacing |
da max | 1.024,7 mm | Connection measure Inner ring |
Da min | 1.052 mm | Housing Connection Diameter |
Dimensions
C | 340 mm | Width Outer ring |
dK | 1.100 mm | Ball diameter |
α | 3,3 ° | Tilt angle |
dOT | 0 mm | Bore diameter bearing, upper tolerance |
dUT | -0,1 mm | Bore diameter bearing, lower tolerance |
DOT | 0 mm | Outside diameter, upper tolerance |
DUT | -0,125 mm | Outside diameter, lower tolerance |
BOT | 0 mm | Width inner ring, upper tolerance |
BUT | -1 mm | Width inner ring, lower tolerance |
COT | 0 mm | Width outer ring, upper tolerance |
CUT | -1,3 mm | Width outer ring, lower tolerance |
Gr | 0,195 - 0,405 | Radial Clearance |
Grmax | 0,405 mm | Radial clearance, maximum |
Grmin | 0,195 mm | Radial clearance, minimum |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 130 °C | Operating temperature max. |
Operating conditions for bearing GE950-DO-2RS4
In work for GE950-DO-2RS4
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2016-06-18 | Katalog | GL1 | Englisch
Large Size Bearings

2024-08-16 | Broschüre | PGL | Englisch
Large spherical plain bearings – The right solution for every application

2016-03-1 | Katalog | HG 1 | Englisch
Plain Bearings

2021-04-1 | Broschüre | PPB | Englisch
Plain Bearings
Recently viewed products

Wait to see recently viewed products