Select a different country or region to see content for your location.
United States
17:49:26 GMT+0000 (Coordinated Universal Time)


GE80-HO-2RS
Spherical plain bearing
High performance Radial spherical plain bearing, requiring maintenance, sliding contact surface: steel/steel, cylindrical extensions on inner ring, sealedHigh-performance: For highest load rating and lifetime demands
Preferred product


Main Dimensions & Performance Data
d | 80 mm | Bore diameter bearing |
D | 120 mm | Outside diameter bearing |
B | 74 mm | Width Inner ring |
Cr | 522.000 N | Basic dynamic load rating, radial |
C0r | 2.010.000 N | Basic static load rating, radial |
≈m | 2,25 kg | Weight |
Mounting dimensions
r1smin | 0,3 mm | Edge Spacing |
r2smin | 1 mm | Edge Spacing |
da max | 90 mm | Connection measure Inner ring |
Da min | 99 mm | Housing Connection Diameter |
Dimensions
C | 45 mm | Width Outer ring |
dK | 105 mm | Ball diameter |
α | 3 ° | Tilt angle |
dOT | 0 mm | Bore diameter bearing, upper tolerance |
dUT | -0,015 mm | Bore diameter bearing, lower tolerance |
DOT | 0 mm | Outside diameter, upper tolerance |
DUT | -0,015 mm | Outside diameter, lower tolerance |
BOT | 0,3 mm | Width inner ring, upper tolerance |
BUT | -0,3 mm | Width inner ring, lower tolerance |
COT | 0 mm | Width outer ring, upper tolerance |
CUT | -0,4 mm | Width outer ring, lower tolerance |
Gr | 0,072 - 0,142 | Radial Clearance |
Grmax | 0,142 mm | Radial clearance, maximum |
Grmin | 0,072 mm | Radial clearance, minimum |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 130 °C | Operating temperature max. |
Operating conditions for bearing GE80-HO-2RS
In work for GE80-HO-2RS
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.

