Select a different country or region to see content for your location.
United States
16:26:42 GMT+0000 (Coordinated Universal Time)


GE15-UK
Spherical plain bearing
Radial spherical plain bearing, maintenance-free, sliding layer: PTFE composite, inner ring curved surface with hard chromium coating, DIN ISO 12240-1, dimension series E, open design
Preferred product




Main Dimensions & Performance Data
d | 15 mm | Bore diameter bearing |
D | 26 mm | Outside diameter bearing |
B | 12 mm | Width Inner ring |
C | 9 mm | Width Outer ring |
Cr | 17.800 N | Basic dynamic load rating, radial |
C0r | 44.600 N | Basic static load rating, radial |
≈m | 26,15 g | Weight |
Mounting dimensions
r1smin | 0,3 mm | Edge Spacing |
r2smin | 0,3 mm | Edge Spacing |
Damin | 21 mm | Housing Connection Diameter |
damax | 18,4 mm | Connection measurement, inner ring |
Dimensions
dK | 22 mm | Ball diameter |
α | 8 ° | Tilt angle |
DOT | 0 mm | Outside diameter, upper tolerance |
DUT | -0,009 mm | Outside diameter, lower tolerance |
BOT | 0 mm | Width inner ring, upper tolerance |
dUT | -0,008 mm | Bore diameter bearing, lower tolerance |
BUT | -0,12 mm | Width inner ring, lower tolerance |
dOT | 0 mm | Bore diameter bearing, upper tolerance |
COT | 0 mm | Width outer ring, upper tolerance |
CUT | -0,24 mm | Width outer ring, lower tolerance |
Gr | 0 - 0,04 | Radial Clearance |
Grmax | 0,04 mm | Radial clearance, maximum |
Grmin | 0 mm | Radial clearance, minimum |
Temperature range
Tmin | -50 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |

