Select a different country or region to see content for your location.
United States
12:17:31 GMT+0000 (Coordinated Universal Time)


GAL50-UK-2RS
Rod end
Rod end with external thread, left hand thread, maintenance-free, sliding layer: ELGOGLIDE, DIN ISO 12240-4, dimension series E, type M, inner ring curved surface with hard chromium coating, sealed
Preferred product

Main Dimensions & Performance Data
d2 | 112 mm | Outer diameter eye |
Cr | 444.000 N | Basic dynamic load rating |
C0r | 314.000 N | Basic static load rating |
d | 50 mm | Bore diameter bearing |
D | 75 mm | Outside diameter bearing |
l2 | 241 mm | Total length |
B | 35 mm | Width inner ring |
≈m | 3,491 kg | Weight |
Dimensions
dk | 66 mm | Ball diameter |
d1 | 55,9 mm | Outer flange diameter inner ring |
d3 | M45x3 | Thread size |
h | 185 mm | Length of thread |
C1 | 30 mm | Width of the rod end |
alpha | 6 ° | Tilt angle |
l1 | 107 mm | Thread length |
l7 | 60 mm | Length of the flat surface from the bearing bore centre to the shank |
BUT | -0,12 mm | Width inner ring , lower tolerance |
BOT | 0 mm | Width inner ring; upper tolerance |
dUT | -0,012 mm | Bore diameter, lower tolerance |
dOT | 0 mm | Bore diameter bearing upper tolerance |
Gr | 0 - 0,06 | Radial clearance |
Grmax | 0,06 mm | Radial clearance, maximum |
Grmin | 0 mm | Radial clearance, minimum |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 130 °C | Operating temperature max. |
Mounting dimensions
r1s | 0,6 mm | Smallest single chamfer dimension, inner ring |

