Select a different country or region to see content for your location.
United States
22:13:21 GMT+0000 (Coordinated Universal Time)


GAKL30-PB
Rod end
Rod end with external thread, left hand thread, requiring maintenance, sliding contact surface: steel/bronze, DIN ISO 12240-4, dimension series K, type M, open design
Preferred product

Main Dimensions & Performance Data
Cr | 63.500 N | Basic dynamic load rating, radial |
C0r | 95.900 N | Basic static load rating, radial |
d | 30 mm | Bore diameter bearing |
D | 55 mm | Outside diameter bearing |
l2 | 145 mm | Total length external thread head |
B | 37 mm | Width inner ring |
d2 | 70 mm | Outer eye diameter |
≈m | 1,11 kg | Weight |
Mounting dimensions
d1 | 34,8 mm | Outer flange diameter inner ring |
r1smin | 0,3 mm | Edge Spacing |
Dimensions
dK | 50,8 mm | Ball diameter |
d3 | M30x2 | Thread size |
h | 110 mm | Shank Length External thread rod |
C1 | 25 mm | Width of the rod end |
α | 17 ° | Tilt angle |
l1 | 66 mm | Shank Length External thread head |
l7 | 37 mm | Distance drilling with/shaft start |
dOT | 0,021 mm | Bore diameter bearing, upper tolerance |
dUT | 0 mm | Bore diameter bearing, lower tolerance |
dT | H7 | Bore diameter bearing, tolerance |
BOT | 0 mm | Width inner ring, upper tolerance |
BUT | -0,12 mm | Width inner ring, lower tolerance |
Gr | 0 - 0,035 | Radial Clearance |
Grmax | 0,035 mm | Radial clearance, maximum |
Grmin | 0 mm | Radial clearance, minimum |
Temperature range
Tmin | -60 °C | Operating temperature min. |
Tmax | 250 °C | Operating temperature max. |
Downloads:
Your current product variant
Clampable | Not clampable | |
Maintenance | Maintenance required | |
Mounting | External thread | |
Lubrication nipple | DIN3405 (funnel-type grease nipple) | |
Slotted | No | |
Thread Pitch | Left-hand thread | |
Sealing | Without |
Characteristics
Your feedback helps us to continuously improve our product.

