Select a different country or region to see content for your location.
United States
09:39:15 GMT+0000 (Coordinated Universal Time)



LR5304-2Z-TVH-XL
Laufrolle
Laufrolle LR..-IS1-2Z-TVH-XL, 2-reihig ohne Kunststoffmantel
Preferred product
Main Dimensions & Performance Data
D | 62 mm | Outside diameter |
d | 20 mm | Bore diameter |
C | 22,2 mm | Height |
Cr w | 22.200 N | Basic dynamic load rating, radial |
C0r w | 17.200 N | Basic static load rating, radial |
Cur w | 860 N | Fatigue load limit, radial |
nD G | 6.700 1/min | Speed on permanent grease lubrication |
Fr per | 17.200 N | Permissible dynamic load outer ring, radial |
≈m | 340 g | Weight |
Dimensions
d2 | 31,9 mm | Diameter of thrust washer |
rmin | 1,1 mm | Minimum chamfer dimension |
R | 500 mm | Radius of outer ring outside profile |
Your current product variant
Dichtung | 2Z | Beidseitig Deckscheibe |
Außenringprofil | R500 | R500 |
Nachschmiermöglichkeit | Without | Ohne |
Käfig | TVH | Massivkäfig aus glasfaserverstärktem Polyamid PA66 |

