Select a different country or region to see content for your location.
United States
07:53:32 GMT+0000 (Coordinated Universal Time)



LR5303-2HRS-TVH-XL
Track roller
Track rollers LR50, double row, sealed on both sides
Preferred product
Main Dimensions & Performance Data
D | 52 mm | Outside diameter |
d | 17 mm | Bore diameter |
C | 22,2 mm | Height |
Cr w | 19.100 N | Basic dynamic load rating, radial |
C0r w | 13.700 N | Basic static load rating, radial |
Cur w | 690 N | Fatigue load limit, radial |
nD G | 5.700 1/min | Speed on permanent grease lubrication |
Fr per | 11.400 N | Permissible dynamic load outer ring, radial |
≈m | 0,21 kg | Weight |
Dimensions
d2 | 27,1 mm | Diameter of thrust washer |
rmin | 1 mm | Minimum chamfer dimension |
R | 500 mm | Radius of outer ring outside profile |
Downloads:
Your current product variant
Sealing | 2HRS | Lip seal on both sides with optimised geometry, low friction |
Outer Ring profile | R500 | R500 |
Relubrication feature | Without | Without |
Cage | TVH | Solid cage made of glass-fiber reinforced polyamid PA66 |

