Select a different country or region to see content for your location.
United States
11:23:45 GMT+0000 (Coordinated Universal Time)


LR206-X-2RS
Track roller
Track roller LR..-2RSR, single row, no plastic tyre
Replaces
LR 206 NPP

Main Dimensions & Performance Data
D | 72 mm | Outside diameter |
d | 30 mm | Bore diameter |
C | 16 mm | Height |
Cr w | 17.600 N | Basic dynamic load rating, radial |
C0r w | 9.900 N | Basic static load rating, radial |
Cur w | 510 N | Fatigue load limit, radial |
nD G | 5.500 1/min | Speed on permanent grease lubrication |
≈m | 0,33 kg | Weight |
Dimensions
d2 | 37,4 mm | Diameter of thrust washer |
rmin | 1 mm | Minimum chamfer dimension |
R | 500 mm | Radius of outer ring outside profile |
Downloads:
Your current product variant
Sealing | 2RS | Lip seal on both sides, with axial sealing action |
Outer Ring profile | X | Cylindrical profile |
Relubrication feature | Without | Without |
Characteristics


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Mounting Hydraulic | Englisch
Mounting of rolling bearings - Hydraulic mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting track rollers | Englisch
Mounting of rolling bearings - Mounting of track rollers

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
Recently viewed products

Wait to see recently viewed products