Select a different country or region to see content for your location.
United States
15:53:12 GMT+0000 (Coordinated Universal Time)


WS89428
Shaft locating washer
Axial cylindrical roller bearings 894, single direction, comprising K894, GS, WS

Main Dimensions & Performance Data
d | 140 mm | Bore diameter |
d1 | 280 mm | Lip diameter shaft washer |
B | 28,5 mm | Height shaft washer |
≈m | 10,33 kg | Weight |
Mounting dimensions
rmin | 4 mm | Minimum chamfer dimension |
Downloads:


All
English

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
Recently viewed products

Wait to see recently viewed products