Select a different country or region to see content for your location.
United States
13:06:09 GMT+0000 (Coordinated Universal Time)


KSR20-L0-16-10-12-16
Roller chain idler sprocket unit
Kettenspannräder KSR..-L0, Kettenscheibe aus Stahl oder Sintereisen
Replaces
KSR 20.LO.16.10.12.16
Preferred product

Main Dimensions & Performance Data
d | 20 mm | Bore diameter |
d | 0 mm | Upper tolerance |
d | -0,01 mm | Lower tolerance |
C1 | 15,3 mm | Thickness of sprocket |
D0 | 98,1 mm | Pitch circle diameter (gearing) |
Dk | 107,6 mm | Tip diameter (gearing) |
≈m | 0,6 kg | Weight |
Mounting dimensions
p | 25,4 mm | Tooth set |
z | 12 | Number of teeth |
x | ISO chain |
Dimensions
C2 | 2 mm | Chamfer width |
D | 47 mm | Outside diameter |
C | 14 mm | Width, outer ring |
B | 17,7 mm | Width inner ring |
The technical dimensions for this product are taken from different dimensional systems, the conversion to the other dimensional system [blue color] is without guarantee.
Downloads:

