Select a different country or region to see content for your location.
United States
10:23:38 GMT+0000 (Coordinated Universal Time)


KSR16-L0-12-10-20-15
Roller chain idler sprocket unit
Roller chain idler sprocket units KSR..-L0, sprocket made from steel or sintered iron
Replaces
KSR 16.LO.12.10.20.15
Preferred product

Main Dimensions & Performance Data
d | 16,2 mm | Bore diameter |
d | 0,1 mm | Upper tolerance |
d | 0 mm | Lower tolerance |
C1 | 10,5 mm | Thickness of sprocket |
D0 | 121,78 mm | Pitch circle diameter (gearing) |
Dk | 130 mm | Tip diameter (gearing) |
≈m | 0,86 kg | Weight |
Mounting dimensions
p | 19,05 mm | Tooth set |
z | 20 | Number of teeth |
x | ISO chain |
Dimensions
C2 | 1,5 mm | Chamfer width |
D | 40 mm | Outside diameter |
C | 12 mm | Width, outer ring |
B | 18,3 mm | Width inner ring |
The technical dimensions for this product are taken from different dimensional systems, the conversion to the other dimensional system [blue color] is without guarantee.
Downloads:

