Select a different country or region to see content for your location.
United States
09:03:44 GMT+0000 (Coordinated Universal Time)


H31/850-HG
Adapter sleeve
Adapter sleeve H..-HG, accessory rolling bearing, complete, hydraulic, FP


Main Dimensions & Performance Data
d1 | 800 mm | Bore diameter |
G | Tr850X7 | Thread |
B1 | 536 mm | Sleeve length |
≈m | 614,2 kg | Weight |
Mounting dimensions
G1 | G1/8 | Thread oil connector |
a | 10 mm | Distance oil connector |
IG1 | 12 mm | Thread depth oil connector |
Dimensions
d | 850 mm | Bore diameter |
d2 | 1.060 mm | Outside diameter |
B3 | 144 mm | Width nut and lock |
Additional information
HM31/850 | Locknut | |
MS31/850 | Fuse | |
1:12 | Taper |
Downloads:
Your current product variant
Design | HG | With |

