Select a different country or region to see content for your location.
United States
18:50:06 GMT+0000 (Coordinated Universal Time)


DR.GE100-DO-0031
Radial rotary shaft seal
Seals 2RS for maintenance-free spherical plain bearings and spherical plain bearings requiring maintenance are designed for indoor applications and are suitable for operating temperatures from –30 °C to +130 °C.

Main Dimensions & Performance Data
d | 118,9 mm | Bore diameter |
D | 131,7 mm | Outside diameter |
B | 3,2 mm | Width |
≈m | 6,22 g | Weight |
Downloads:
Your current product variant
R-Sealing | R | Contact seal |
Sealing | PUR |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2016-03-1 | Katalog | HG 1 | Englisch