Select a different country or region to see content for your location.
United States
12:32:29 GMT+0000 (Coordinated Universal Time)


Main Dimensions & Performance Data
b1 | 28 mm | Length retaining ring |
e | 24 mm | Width inner retaining ring |
h1 | 15 mm | Hight retaining ring |
≈m | 78 g | Weight |
Mounting dimensions
b3 | 30 mm | Width retaining slot |
t | 10 mm | Hight retaining slot |
Dimensions
s | 5 mm | Thickness |
d5 | 12 mm | Diameter fixing hole spacing |
Additional information
M10x20 | Hexagonal bolt | |
51 Nm | Mounting torque screw |
Downloads:
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.