Select a different country or region to see content for your location.
United States
09:39:10 GMT+0000 (Coordinated Universal Time)

Main Dimensions & Performance Data
G | M95x2 | Thread |
d2 | 125 mm | Outerside diameter |
B | 17 mm | Width |
≈m | 0,67 kg | Weight |
Mounting dimensions
d1 | 113 mm | Chamfer diameter |
ds | M5 | Thread locking bolt |
Additional information
4 | Number of screws | |
MaL | 6 Nm | Tightening torque |
Downloads:
Your current product variant
Design | Standard | Without |

