Select a different country or region to see content for your location.
United States
02:28:48 GMT+0000 (Coordinated Universal Time)


DRS50140
Seal carrier Assy
Seal carrier assemblies DRS, for ZARF, ZARF..-L, with integral rotary shaft seal
Replaces
DRS 50140
Preferred product


Main Dimensions & Performance Data
d1 | 95 mm | Inner diameter centering |
D | 140 mm | Outside diameter |
C | 30 mm | Width wave carrier |
≈m | 1,345 kg | Weight |
Dimensions
Z | 127,5 mm | Pitch circle diameter (holes) |
d | 95 mm | Inner diameter centering seal lip |
D1 | 115 mm | Outside diameter seal |
b | 13 mm | Width seal |
M5X40 | Screw size | |
1) | 4 | Number of screws |
Additional information
ZARF50140(-L)-TV | Bearing designation |
Downloads:

