Select a different country or region to see content for your location.
United States
18:22:59 GMT+0000 (Coordinated Universal Time)


VCM71913-CDLR-T-P4S-UL-XL
High speed spindle bearing
High speed spindle bearing VCM719..-CDLR, adjusted, in pairs or sets, contact angle α = 17°, with ceramic balls, rings made from Vacrodur, restricted tolerances, for direct oil feed via outer ring, with inserted O rings
Frequently bought together




Main Dimensions & Performance Data
d | 65 mm | Bore diameter |
D | 90 mm | Outside diameter |
B | 13 mm | Width |
Cr | 47.500 N | Basic dynamic load rating, radial |
C0r | 15.500 N | Basic static load rating, radial |
Cur | 790 N | Fatigue load limit, radial |
nG Grease | 28.000 1/min | Limiting speed for grease lubrication |
nG Oil | 43.000 1/min | Limiting speed for oil lubrication |
≈m | 0,15 kg | Weight |
Mounting dimensions
da | 70 mm | Diameter shaft shoulder |
da | h12 | Diameter shaft shoulder clearance |
Da | 85,5 mm | Shoulder diameter outer ring |
Da | H12 | Shoulder diameter outer ring clearance |
ra max | 0,6 mm | Maximum recess radius |
ra1 max | 0,3 mm | Maximum recess radius |
BN | 2,8 mm | Distance ring grooves |
BN1 | 2 mm | Distance ring grooves |
SN | 7,6 mm | Distance to lubrication hole |
SB | 1,4 mm | Width of lubricating groove |
a | 18,3 mm | Distance between the apexes of the pressure cones |
Dimensions
rmin | 1 mm | Minimum chamfer dimension |
r1 min | 0,6 mm | Minimum chamfer dimension |
α | 17 ° | Contact angle |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Additional information
FV L | 77 N | Preload force light |
FV M | 203 N | Preload force medium |
FV H | 424 N | Preload force heavy |
KaE L | 223 N | Lift-off force light |
KaE M | 601 N | Lift-off force medium |
KaE H | 1.292 N | Lift-off force heavy |
ca L | 56 N/µm | Axial rigidity light |
ca M | 81 N/µm | Axial rigidity medium |
ca H | 108 N/µm | Axial rigidity heavy |
Operating conditions for bearing VCM71913-CDLR-T-P4S-UL-XL
In work for VCM71913-CDLR-T-P4S-UL-XL
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles

2021-03-8 | Sonderdruck | SSD 41 | Englisch
Vacrodur

2019-10-2 | Sonderdruck | SSD 40 | Englisch