Select a different country or region to see content for your location.
United States
23:41:52 GMT+0000 (Coordinated Universal Time)


VCM71912-E-T-P4S-UL-XL
High speed spindle bearing
High speed spindle bearing VCM719..-E, adjusted, in pairs or sets, contact angle α = 25°, with ceramic balls, rings made from Vacrodur, restricted tolerances
Product information



Main Dimensions & Performance Data
d | 60 mm | Bore diameter |
D | 85 mm | Outside diameter |
B | 13 mm | Width |
Cr | 44.500 N | Basic dynamic load rating, radial |
C0r | 14.000 N | Basic static load rating, radial |
Cur | 720 N | Fatigue load limit, radial |
nG Grease | 28.000 1/min | Limiting speed for grease lubrication |
nG Oil | 40.000 1/min | Limiting speed for oil lubrication |
≈m | 148,68 g | Weight |
Mounting dimensions
da | 65 mm | Diameter shaft shoulder |
da | h12 | Diameter shaft shoulder clearance |
Da | 80,5 mm | Shoulder diameter outer ring |
Da | H12 | Shoulder diameter outer ring clearance |
ra max | 0,6 mm | Maximum recess radius |
ra1 max | 0,3 mm | Maximum recess radius |
Etk min | 67,7 mm | Minimum diameter injection pitch |
Etk max | 70 mm | Maximum diameter injection pitch |
Etk1 min | 64,7 mm | Minimum diameter injection pitch |
Etk1 max | 70 mm | Maximum diameter injection pitch |
a | 23,4 mm | Distance between the apexes of the pressure cones |
Dimensions
rmin | 1 mm | Minimum chamfer dimension |
r1 min | 0,6 mm | Minimum chamfer dimension |
α | 25 ° | Contact angle |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Additional information
FV L | 105 N | Preload force light |
FV M | 275 N | Preload force medium |
FV H | 572 N | Preload force heavy |
KaE L | 301 N | Lift-off force light |
KaE M | 794 N | Lift-off force medium |
KaE H | 1.671 N | Lift-off force heavy |
ca L | 109 N/µm | Axial rigidity light |
ca M | 153 N/µm | Axial rigidity medium |
ca H | 200 N/µm | Axial rigidity heavy |