Select a different country or region to see content for your location.
United States
11:02:16 GMT+0000 (Coordinated Universal Time)



M7015-E-2RSD-T-P4S-UL-XL
High speed spindle bearing
High speed spindle bearing M70..-E-2RSD, adjusted, in pairs or sets, contact angle α = 25°, lip seals on both sides, non-contact, restricted tolerances
Frequently bought together



Main Dimensions & Performance Data
d | 75 mm | Bore diameter |
D | 115 mm | Outside diameter |
B | 20 mm | Width |
Cr | 26.500 N | Basic dynamic load rating, radial |
C0r | 16.500 N | Basic static load rating, radial |
Cur | 1.750 N | Fatigue load limit, radial |
nG Grease | 16.000 1/min | Limiting speed for grease lubrication |
nG | 16.000 1/min | Limiting speed |
≈m | 0,66 kg | Weight |
Mounting dimensions
da | 82 mm | Diameter shaft shoulder |
da | h12 | Diameter shaft shoulder clearance |
Da | 107 mm | Shoulder diameter outer ring |
Da | H12 | Shoulder diameter outer ring clearance |
ra max | 1 mm | Maximum recess radius |
ra1 max | 0,6 mm | Maximum recess radius |
a | 32,1 mm | Distance between the apexes of the pressure cones |
Dimensions
rmin | 1,1 mm | Minimum chamfer dimension |
r1 min | 0,6 mm | Minimum chamfer dimension |
α | 25 ° | Contact angle |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 80 °C | Operating temperature max. |
Additional information
FV L | 261 N | Preload force light |
FV M | 685 N | Preload force medium |
FV H | 1.429 N | Preload force heavy |
KaE L | 752 N | Lift-off force light |
KaE M | 2.002 N | Lift-off force medium |
KaE H | 4.254 N | Lift-off force heavy |
ca L | 143 N/µm | Axial rigidity light |
ca M | 203 N/µm | Axial rigidity medium |
ca H | 268 N/µm | Axial rigidity heavy |


All
English

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles

2019-10-2 | Sonderdruck | SSD 40 | Englisch