Select a different country or region to see content for your location.
United States
05:26:02 GMT+0000 (Coordinated Universal Time)



M7005-E-T-P4S-UL-XL
High speed spindle bearing
High speed spindle bearing M70..-E, adjusted, in pairs or sets, contact angle α = 25°, restricted tolerances



Main Dimensions & Performance Data
d | 25 mm | Bore diameter |
D | 47 mm | Outside diameter |
B | 12 mm | Width |
Cr | 7.700 N | Basic dynamic load rating, radial |
C0r | 3.150 N | Basic static load rating, radial |
Cur | 330 N | Fatigue load limit, radial |
nG Grease | 43.000 1/min | Limiting speed for grease lubrication |
nG Oil | 63.000 1/min | Limiting speed for oil lubrication |
≈m | 0,076 kg | Weight |
Mounting dimensions
da | 30 mm | Diameter shaft shoulder |
da | h12 | Diameter shaft shoulder clearance |
Da | 42 mm | Shoulder diameter outer ring |
Da | H12 | Shoulder diameter outer ring clearance |
ra max | 0,6 mm | Maximum recess radius |
ra1 max | 0,3 mm | Maximum recess radius |
Etk min | 32,7 mm | Minimum diameter injection pitch |
Etk max | 34,4 mm | Maximum diameter injection pitch |
Etk1 min | 30,6 mm | Minimum diameter injection pitch |
Etk1 max | 34,4 mm | Maximum diameter injection pitch |
a | 14,4 mm | Distance between the apexes of the pressure cones |
Dimensions
rmin | 0,6 mm | Minimum chamfer dimension |
r1 min | 0,3 mm | Minimum chamfer dimension |
α | 25 ° | Contact angle |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Additional information
FV L | 49 N | Preload force light |
FV M | 130 N | Preload force medium |
FV H | 270 N | Preload force heavy |
KaE L | 142 N | Lift-off force light |
KaE M | 378 N | Lift-off force medium |
KaE H | 802 N | Lift-off force heavy |
ca L | 49 N/µm | Axial rigidity light |
ca M | 69 N/µm | Axial rigidity medium |
ca H | 91 N/µm | Axial rigidity heavy |


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles

2019-10-2 | Sonderdruck | SSD 40 | Englisch