Select a different country or region to see content for your location.
United States
09:00:26 GMT+0000 (Coordinated Universal Time)


HSS7006-C-T-P4S-UL
High speed spindle bearing
High speed spindle bearing HSS70..-C, adjusted, in pairs or sets, contact angle α = 15°, lip seals on both sides, non-contact, restricted tolerances
Preferred product



Main Dimensions & Performance Data
d | 30 mm | Bore diameter |
D | 55 mm | Outside diameter |
B | 13 mm | Width |
Cr | 8.200 N | Basic dynamic load rating, radial |
C0r | 4.250 N | Basic static load rating, radial |
Cur | 450 N | Fatigue load limit, radial |
nG Grease | 38.000 1/min | Limiting speed for grease lubrication |
≈m | 0,13 kg | Weight |
Mounting dimensions
da | 36 mm | Diameter shaft shoulder |
da | h12 | Diameter shaft shoulder clearance |
Da | 49 mm | Shoulder diameter outer ring |
Da | H12 | Shoulder diameter outer ring clearance |
ra max | 1 mm | Maximum recess radius |
ra1 max | 0,3 mm | Maximum recess radius |
a | 12,2 mm | Distance between the apexes of the pressure cones |
Dimensions
rmin | 1 mm | Minimum chamfer dimension |
r1 min | 1 mm | Minimum chamfer dimension |
α | 15 ° | Contact angle |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 80 °C | Operating temperature max. |
Additional information
FV L | 29 N | Preload force light |
FV M | 88 N | Preload force medium |
FV H | 177 N | Preload force heavy |
KaE L | 89 N | Lift-off force light |
KaE M | 280 N | Lift-off force medium |
KaE H | 584 N | Lift-off force heavy |
ca L | 24 N/µm | Axial rigidity light |
ca M | 39 N/µm | Axial rigidity medium |
ca H | 53 N/µm | Axial rigidity heavy |