Select a different country or region to see content for your location.
United States
17:00:10 GMT+0000 (Coordinated Universal Time)


HS71915-E-T-P4S-UL
High speed spindle bearing
High speed spindle bearing HS719..-E, adjusted, in pairs or sets, contact angle α = 25°, restricted tolerances
Frequently bought together



Main Dimensions & Performance Data
d | 75 mm | Bore diameter |
D | 105 mm | Outside diameter |
B | 16 mm | Width |
Cr | 17.200 N | Basic dynamic load rating, radial |
C0r | 13.000 N | Basic static load rating, radial |
Cur | 1.380 N | Fatigue load limit, radial |
nG Grease | 16.000 1/min | Limiting speed for grease lubrication |
nG Oil | 24.000 1/min | Limiting speed for oil lubrication |
nG | 24.000 1/min | Limiting speed |
≈m | 343 g | Weight |
Mounting dimensions
da | 81 mm | Diameter shaft shoulder |
da | h12 | Diameter shaft shoulder clearance |
Da | 99,5 mm | Shoulder diameter outer ring |
Da | H12 | Shoulder diameter outer ring clearance |
ra max | 0,6 mm | Maximum recess radius |
ra1 max | 0,3 mm | Maximum recess radius |
Etk min | 86,2 mm | Minimum diameter injection pitch |
Etk max | 87,5 mm | Maximum diameter injection pitch |
Etk1 min | 83,9 mm | Minimum diameter injection pitch |
Etk1 max | 87,5 mm | Maximum diameter injection pitch |
a | 29 mm | Distance between the apexes of the pressure cones |
Dimensions
rmin | 1 mm | Minimum chamfer dimension |
r1 min | 1 mm | Minimum chamfer dimension |
α | 25 ° | Contact angle |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Additional information
FV L | 101 N | Preload force light |
FV M | 304 N | Preload force medium |
FV H | 607 N | Preload force heavy |
KaE L | 292 N | Lift-off force light |
KaE M | 891 N | Lift-off force medium |
KaE H | 1.817 N | Lift-off force heavy |
ca L | 123 N/µm | Axial rigidity light |
ca M | 183 N/µm | Axial rigidity medium |
ca H | 239 N/µm | Axial rigidity heavy |


All
English

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2025-06-24 | Katalog | SP 1 | Englisch
Super Precision Bearings

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch