Select a different country or region to see content for your location.
United States
15:10:12 GMT+0000 (Coordinated Universal Time)


HS7013-E-T-P4S-UL
High speed spindle bearing
High speed spindle bearing HS70..-E, adjusted, in pairs or sets, contact angle α = 25°, restricted tolerances
Preferred product



Main Dimensions & Performance Data
d | 65 mm | Bore diameter |
D | 100 mm | Outside diameter |
B | 18 mm | Width |
Cr | 18.200 N | Basic dynamic load rating, radial |
C0r | 12.700 N | Basic static load rating, radial |
Cur | 1.350 N | Fatigue load limit, radial |
nG Grease | 17.000 1/min | Limiting speed for grease lubrication |
nG Oil | 26.000 1/min | Limiting speed for oil lubrication |
≈m | 0,445 kg | Weight |
Mounting dimensions
da | 72 mm | Diameter shaft shoulder |
da | h12 | Diameter shaft shoulder clearance |
Da | 93 mm | Shoulder diameter outer ring |
Da | H12 | Shoulder diameter outer ring clearance |
ra max | 1 mm | Maximum recess radius |
ra1 max | 0,6 mm | Maximum recess radius |
Etk min | 78,5 mm | Minimum diameter injection pitch |
Etk max | 80,2 mm | Maximum diameter injection pitch |
Etk1 min | 75,9 mm | Minimum diameter injection pitch |
Etk1 max | 80,2 mm | Maximum diameter injection pitch |
a | 28,2 mm | Distance between the apexes of the pressure cones |
Dimensions
rmin | 1,1 mm | Minimum chamfer dimension |
r1 min | 1,1 mm | Minimum chamfer dimension |
α | 25 ° | Contact angle |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Additional information
FV L | 109 N | Preload force light |
FV M | 328 N | Preload force medium |
FV H | 656 N | Preload force heavy |
KaE L | 315 N | Lift-off force light |
KaE M | 964 N | Lift-off force medium |
KaE H | 1.967 N | Lift-off force heavy |
ca L | 119 N/µm | Axial rigidity light |
ca M | 177 N/µm | Axial rigidity medium |
ca H | 231 N/µm | Axial rigidity heavy |