Select a different country or region to see content for your location.
United States
04:54:12 GMT+0000 (Coordinated Universal Time)


HCS7019-E-T-P4S-UL
High speed spindle bearing
High speed spindle bearing HCS70..-E, adjusted, in pairs or sets, contact angle α = 25°, with ceramic balls, lip seals on both sides, non-contact, restricted tolerances
Frequently bought together



Main Dimensions & Performance Data
d | 95 mm | Bore diameter |
D | 145 mm | Outside diameter |
B | 24 mm | Width |
Cr | 34.500 N | Basic dynamic load rating, radial |
C0r | 25.000 N | Basic static load rating, radial |
Cur | 1.840 N | Fatigue load limit, radial |
nG Grease | 15.000 1/min | Limiting speed for grease lubrication |
≈m | 1,183 kg | Weight |
Mounting dimensions
da | 105 mm | Diameter shaft shoulder |
da | h12 | Diameter shaft shoulder clearance |
Da | 136 mm | Shoulder diameter outer ring |
Da | H12 | Shoulder diameter outer ring clearance |
ra max | 1,5 mm | Maximum recess radius |
ra1 max | 0,6 mm | Maximum recess radius |
a | 40 mm | Distance between the apexes of the pressure cones |
Dimensions
rmin | 1,5 mm | Minimum chamfer dimension |
r1 min | 1,5 mm | Minimum chamfer dimension |
α | 25 ° | Contact angle |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 80 °C | Operating temperature max. |
Additional information
FV L | 141 N | Preload force light |
FV M | 423 N | Preload force medium |
FV H | 845 N | Preload force heavy |
KaE L | 404 N | Lift-off force light |
KaE M | 1.227 N | Lift-off force medium |
KaE H | 2.488 N | Lift-off force heavy |
ca L | 167 N/µm | Axial rigidity light |
ca M | 246 N/µm | Axial rigidity medium |
ca H | 317 N/µm | Axial rigidity heavy |


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2025-06-24 | Katalog | SP 1 | Englisch
Super Precision Bearings

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch