Select a different country or region to see content for your location.
United States
02:55:24 GMT+0000 (Coordinated Universal Time)


HCB7204-E-T-P4S-UL
Spindle bearing
Spindle bearing HCB72..-E, adjusted, in pairs or sets, contact angle α = 25°, with ceramic balls, restricted tolerances



Main Dimensions & Performance Data
d | 20 mm | Bore diameter |
D | 47 mm | Outside diameter |
B | 14 mm | Width |
Cr | 16.500 N | Basic dynamic load rating, radial |
C0r | 7.300 N | Basic static load rating, radial |
Cur | 590 N | Fatigue load limit, radial |
nG Grease | 36.000 1/min | Limiting speed for grease lubrication |
nG Oil | 53.000 1/min | Limiting speed for oil lubrication |
≈m | 0,091 kg | Weight |
Mounting dimensions
da | 26,5 mm | Diameter shaft shoulder |
da | h12 | Diameter shaft shoulder clearance |
Da | 40,5 mm | Shoulder diameter outer ring |
Da | H12 | Shoulder diameter outer ring clearance |
ra max | 1 mm | Maximum recess radius |
ra1 max | 0,3 mm | Maximum recess radius |
Etk min | 29,6 mm | Minimum diameter injection pitch |
Etk max | 31,7 mm | Maximum diameter injection pitch |
Etk1 min | 29,6 mm | Minimum diameter injection pitch |
Etk1 max | 31,7 mm | Maximum diameter injection pitch |
a | 14,9 mm | Distance between the apexes of the pressure cones |
Dimensions
rmin | 1 mm | Minimum chamfer dimension |
r1 min | 1 mm | Minimum chamfer dimension |
α | 25 ° | Contact angle |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Additional information
FV L | 46 N | Preload force light |
FV M | 205 N | Preload force medium |
FV H | 460 N | Preload force heavy |
KaE L | 131 N | Lift-off force light |
KaE M | 606 N | Lift-off force medium |
KaE H | 1.400 N | Lift-off force heavy |
ca L | 53 N/µm | Axial rigidity light |
ca M | 92 N/µm | Axial rigidity medium |
ca H | 126 N/µm | Axial rigidity heavy |


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2024-08-1 | Katalog | SP 1 | Englisch
Super Precision Bearings

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
Recently viewed products

Wait to see recently viewed products