Select a different country or region to see content for your location.
United States
02:29:22 GMT+0000 (Coordinated Universal Time)


HCB71909-C-2RSD-T-P4S-UL
Spindle bearing
Spindle bearing HCB719..-C-2RSD, adjusted, in pairs or sets, contact angle α = 15°, with ceramic balls, lip seals on both sides, non-contact, restricted tolerances
Preferred product



Main Dimensions & Performance Data
d | 45 mm | Bore diameter |
D | 68 mm | Outside diameter |
B | 12 mm | Width |
Cr | 19.200 N | Basic dynamic load rating, radial |
C0r | 10.700 N | Basic static load rating, radial |
Cur | 860 N | Fatigue load limit, radial |
nG Grease | 28.000 1/min | Limiting speed for grease lubrication |
≈m | 113,99 g | Weight |
Mounting dimensions
da | 50 mm | Diameter shaft shoulder |
da | h12 | Diameter shaft shoulder clearance |
Da | 63,5 mm | Shoulder diameter outer ring |
Da | H12 | Shoulder diameter outer ring clearance |
ra max | 0,6 mm | Maximum recess radius |
ra1 max | 0,15 mm | Maximum recess radius |
a | 13,6 mm | Distance between the apexes of the pressure cones |
Dimensions
rmin | 0,6 mm | Minimum chamfer dimension |
r1 min | 0,6 mm | Minimum chamfer dimension |
α | 15 ° | Contact angle |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 80 °C | Operating temperature max. |
Additional information
FV L | 40 N | Preload force light |
FV M | 164 N | Preload force medium |
FV H | 355 N | Preload force heavy |
KaE L | 120 N | Lift-off force light |
KaE M | 516 N | Lift-off force medium |
KaE H | 1.182 N | Lift-off force heavy |
ca L | 36 N/µm | Axial rigidity light |
ca M | 64 N/µm | Axial rigidity medium |
ca H | 92 N/µm | Axial rigidity heavy |


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2024-08-1 | Katalog | SP 1 | Englisch
Super Precision Bearings

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch