Select a different country or region to see content for your location.
United States
13:29:28 GMT+0000 (Coordinated Universal Time)


HCB7020-CDLR-T-P4S-UL
Spindle bearing
Spindle bearing HCB70..-CDLR, adjusted, in pairs or sets, contact angle α = 15°, with ceramic balls, restricted tolerances, for direct oil feed via outer ring, with inserted O rings




Main Dimensions & Performance Data
d | 100 mm | Bore diameter |
D | 150 mm | Outside diameter |
B | 24 mm | Width |
Cr | 83.000 N | Basic dynamic load rating, radial |
C0r | 55.000 N | Basic static load rating, radial |
Cur | 3.950 N | Fatigue load limit, radial |
nG Grease | 13.000 1/min | Limiting speed for grease lubrication |
nG Oil | 19.000 1/min | Limiting speed for oil lubrication |
≈m | 1,01 kg | Weight |
Mounting dimensions
da | 110 mm | Diameter shaft shoulder |
da | h12 | Diameter shaft shoulder clearance |
Da | 141 mm | Shoulder diameter outer ring |
Da | H12 | Shoulder diameter outer ring clearance |
ra max | 1,5 mm | Maximum recess radius |
ra1 max | 0,6 mm | Maximum recess radius |
BN | 5,5 mm | Distance ring grooves |
BN1 | 5,5 mm | Distance ring grooves |
SN | 14,5 mm | Distance to lubrication hole |
SB | 2,2 mm | Width of lubricating groove |
a | 28,7 mm | Distance between the apexes of the pressure cones |
Dimensions
rmin | 1,5 mm | Minimum chamfer dimension |
r1 min | 1,5 mm | Minimum chamfer dimension |
α | 15 ° | Contact angle |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Additional information
FV L | 241 N | Preload force light |
FV M | 823 N | Preload force medium |
FV H | 1.703 N | Preload force heavy |
KaE L | 717 N | Lift-off force light |
KaE M | 2.587 N | Lift-off force medium |
KaE H | 5.636 N | Lift-off force heavy |
ca L | 89 N/µm | Axial rigidity light |
ca M | 148 N/µm | Axial rigidity medium |
ca H | 206 N/µm | Axial rigidity heavy |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2025-06-24 | Katalog | SP 1 | Englisch
Super Precision Bearings

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch