Select a different country or region to see content for your location.
United States
16:05:49 GMT+0000 (Coordinated Universal Time)


HCB7008-C-T-P4S-UL
Spindle bearing
Spindle bearing HCB70..-C, adjusted, in pairs or sets, contact angle α = 15°, with ceramic balls, restricted tolerances
Preferred product



Main Dimensions & Performance Data
d | 40 mm | Bore diameter |
D | 68 mm | Outside diameter |
B | 15 mm | Width |
Cr | 20.900 N | Basic dynamic load rating, radial |
C0r | 10.700 N | Basic static load rating, radial |
Cur | 860 N | Fatigue load limit, radial |
nG Grease | 30.000 1/min | Limiting speed for grease lubrication |
nG Oil | 45.000 1/min | Limiting speed for oil lubrication |
≈m | 168,272 g | Weight |
Mounting dimensions
da | 46 mm | Diameter shaft shoulder |
da | h12 | Diameter shaft shoulder clearance |
Da | 62 mm | Shoulder diameter outer ring |
Da | H12 | Shoulder diameter outer ring clearance |
ra max | 1 mm | Maximum recess radius |
ra1 max | 0,3 mm | Maximum recess radius |
Etk min | 49,3 mm | Minimum diameter injection pitch |
Etk max | 51,8 mm | Maximum diameter injection pitch |
Etk1 min | 49,3 mm | Minimum diameter injection pitch |
Etk1 max | 51,8 mm | Maximum diameter injection pitch |
a | 14,7 mm | Distance between the apexes of the pressure cones |
Dimensions
rmin | 1 mm | Minimum chamfer dimension |
r1 min | 1 mm | Minimum chamfer dimension |
α | 15 ° | Contact angle |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Additional information
FV L | 49 N | Preload force light |
FV M | 188 N | Preload force medium |
FV H | 402 N | Preload force heavy |
KaE L | 146 N | Lift-off force light |
KaE M | 597 N | Lift-off force medium |
KaE H | 1.350 N | Lift-off force heavy |
ca L | 36 N/µm | Axial rigidity light |
ca M | 63 N/µm | Axial rigidity medium |
ca H | 90 N/µm | Axial rigidity heavy |