Select a different country or region to see content for your location.
United States
20:23:53 GMT+0000 (Coordinated Universal Time)


HCB7006-E-T-P4S-UL
Spindle bearing
Spindle bearing HCB70..-E, adjusted, in pairs or sets, contact angle α = 25°, with ceramic balls, restricted tolerances



Main Dimensions & Performance Data
d | 30 mm | Bore diameter |
D | 55 mm | Outside diameter |
B | 13 mm | Width |
Cr | 13.700 N | Basic dynamic load rating, radial |
C0r | 6.100 N | Basic static load rating, radial |
Cur | 490 N | Fatigue load limit, radial |
nG Grease | 34.000 1/min | Limiting speed for grease lubrication |
nG Oil | 53.000 1/min | Limiting speed for oil lubrication |
≈m | 101,1 g | Weight |
Mounting dimensions
da | 36 mm | Diameter shaft shoulder |
da | h12 | Diameter shaft shoulder clearance |
Da | 49 mm | Shoulder diameter outer ring |
Da | H12 | Shoulder diameter outer ring clearance |
ra max | 1 mm | Maximum recess radius |
ra1 max | 0,3 mm | Maximum recess radius |
Etk min | 39,4 mm | Minimum diameter injection pitch |
Etk max | 40,6 mm | Maximum diameter injection pitch |
Etk1 min | 39,4 mm | Minimum diameter injection pitch |
Etk1 max | 40,6 mm | Maximum diameter injection pitch |
a | 16,5 mm | Distance between the apexes of the pressure cones |
Dimensions
rmin | 1 mm | Minimum chamfer dimension |
r1 min | 1 mm | Minimum chamfer dimension |
α | 25 ° | Contact angle |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Additional information
FV L | 42 N | Preload force light |
FV M | 203 N | Preload force medium |
FV H | 465 N | Preload force heavy |
KaE L | 117 N | Lift-off force light |
KaE M | 592 N | Lift-off force medium |
KaE H | 1.395 N | Lift-off force heavy |
ca L | 60 N/µm | Axial rigidity light |
ca M | 107 N/µm | Axial rigidity medium |
ca H | 147 N/µm | Axial rigidity heavy |