Select a different country or region to see content for your location.
United States
01:11:57 GMT+0000 (Coordinated Universal Time)


B7238-E-T-P4S-UL
Spindle bearing
Spindle bearing B72..-E, adjusted, in pairs or sets, contact angle α = 25°, restricted tolerances



Main Dimensions & Performance Data
d | 190 mm | Bore diameter |
D | 340 mm | Outside diameter |
B | 55 mm | Width |
Cr | 305.000 N | Basic dynamic load rating, radial |
C0r | 275.000 N | Basic static load rating, radial |
Cur | 17.900 N | Fatigue load limit, radial |
nG Grease | 3.200 1/min | Limiting speed for grease lubrication |
nG Oil | 4.800 1/min | Limiting speed for oil lubrication |
≈m | 20 kg | Weight |
Mounting dimensions
da | 223,5 mm | Diameter shaft shoulder |
da | h12 | Diameter shaft shoulder clearance |
Da | 306,5 mm | Shoulder diameter outer ring |
Da | H12 | Shoulder diameter outer ring clearance |
ra max | 3 mm | Maximum recess radius |
ra1 max | 3 mm | Maximum recess radius |
Etk min | 242,1 mm | Minimum diameter injection pitch |
Etk max | 255,3 mm | Maximum diameter injection pitch |
Etk1 min | 242,1 mm | Minimum diameter injection pitch |
Etk1 max | 255,3 mm | Maximum diameter injection pitch |
a | 89,3 mm | Distance between the apexes of the pressure cones |
Dimensions
rmin | 4 mm | Minimum chamfer dimension |
r1 min | 4 mm | Minimum chamfer dimension |
α | 25 ° | Contact angle |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Additional information
FV L | 2.797 N | Preload force light |
FV M | 9.366 N | Preload force medium |
FV H | 19.397 N | Preload force heavy |
KaE L | 8.105 N | Lift-off force light |
KaE M | 27.894 N | Lift-off force medium |
KaE H | 59.391 N | Lift-off force heavy |
ca L | 482 N/µm | Axial rigidity light |
ca M | 755 N/µm | Axial rigidity medium |
ca H | 1.010 N/µm | Axial rigidity heavy |


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2024-08-1 | Katalog | SP 1 | Englisch
Super Precision Bearings

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch