Select a different country or region to see content for your location.
United States
00:33:15 GMT+0000 (Coordinated Universal Time)


B7222-C-T-P4S-UL
Spindle bearing
Spindle bearing B72..-C, adjusted, in pairs or sets, contact angle α = 15°, restricted tolerances
Replaces
B7222C.T.P4S.UL, B7222C.TPA.P4.UL
Preferred product
Frequently bought together



Main Dimensions & Performance Data
| d | 110 mm | Bore diameter |
| D | 200 mm | Outside diameter |
| B | 38 mm | Width |
| Cr | 164.000 N | Basic dynamic load rating, radial |
| C0r | 105.000 N | Basic static load rating, radial |
| Cur | 8.900 N | Fatigue load limit, radial |
| nG Grease | 6.700 1/min | Limiting speed for grease lubrication |
| nG Oil | 10.000 1/min | Limiting speed for oil lubrication |
| ≈m | 4,527 kg | Weight |
Mounting dimensions
| da | 126,5 mm | Diameter shaft shoulder |
| da | h12 | Diameter shaft shoulder clearance |
| Da | 183,5 mm | Shoulder diameter outer ring |
| Da | H12 | Shoulder diameter outer ring clearance |
| ra max | 2,1 mm | Maximum recess radius |
| ra1 max | 1 mm | Maximum recess radius |
| Etk min | 139,7 mm | Minimum diameter injection pitch |
| Etk max | 148,7 mm | Maximum diameter injection pitch |
| Etk1 min | 139,7 mm | Minimum diameter injection pitch |
| Etk1 max | 148,7 mm | Maximum diameter injection pitch |
| a | 39,8 mm | Distance between the apexes of the pressure cones |
Dimensions
| rmin | 2,1 mm | Minimum chamfer dimension |
| r1 min | 2,1 mm | Minimum chamfer dimension |
| α | 15 ° | Contact angle |
Temperature range
| Tmin | -30 °C | Operating temperature min. |
| Tmax | 100 °C | Operating temperature max. |
Additional information
| FV L | 989 N | Preload force light |
| FV M | 3.069 N | Preload force medium |
| FV H | 6.072 N | Preload force heavy |
| KaE L | 3.060 N | Lift-off force light |
| KaE M | 10.252 N | Lift-off force medium |
| KaE H | 21.655 N | Lift-off force heavy |
| ca L | 131 N/µm | Axial rigidity light |
| ca M | 219 N/µm | Axial rigidity medium |
| ca H | 311 N/µm | Axial rigidity heavy |
Operating conditions for bearing B7222-C-T-P4S-UL
In work for B7222-C-T-P4S-UL
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


All
English

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2025-06-24 | Katalog | SP 1 | Englisch
Super Precision Bearings

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch