Select a different country or region to see content for your location.
United States
01:13:42 GMT+0000 (Coordinated Universal Time)


B71938-E-T-P4S-UL
Spindle bearing
Spindle bearing B719..-E, adjusted, in pairs or sets, contact angle α = 25°, restricted tolerances
Replaces
B71938E.T.P4S.UL, B71938E.TPA.P4.UL
Preferred product
Frequently bought together



Main Dimensions & Performance Data
| d | 190 mm | Bore diameter |
| D | 260 mm | Outside diameter |
| B | 33 mm | Width |
| Cr | 164.000 N | Basic dynamic load rating, radial |
| C0r | 144.000 N | Basic static load rating, radial |
| Cur | 10.200 N | Fatigue load limit, radial |
| nG Grease | 4.500 1/min | Limiting speed for grease lubrication |
| nG Oil | 6.700 1/min | Limiting speed for oil lubrication |
| ≈m | 4,406 kg | Weight |
Mounting dimensions
| da | 202 mm | Diameter shaft shoulder |
| da | h12 | Diameter shaft shoulder clearance |
| Da | 247 mm | Shoulder diameter outer ring |
| Da | H12 | Shoulder diameter outer ring clearance |
| ra max | 1 mm | Maximum recess radius |
| ra1 max | 1 mm | Maximum recess radius |
| Etk min | 211,6 mm | Minimum diameter injection pitch |
| Etk max | 218,9 mm | Maximum diameter injection pitch |
| Etk1 min | 211,6 mm | Minimum diameter injection pitch |
| Etk1 max | 218,9 mm | Maximum diameter injection pitch |
| a | 69 mm | Distance between the apexes of the pressure cones |
Dimensions
| rmin | 2 mm | Minimum chamfer dimension |
| r1 min | 1 mm | Minimum chamfer dimension |
| α | 25 ° | Contact angle |
Temperature range
| Tmin | -30 °C | Operating temperature min. |
| Tmax | 100 °C | Operating temperature max. |
Additional information
| FV L | 1.250 N | Preload force light |
| FV M | 4.547 N | Preload force medium |
| FV H | 9.653 N | Preload force heavy |
| KaE L | 3.619 N | Lift-off force light |
| KaE M | 13.545 N | Lift-off force medium |
| KaE H | 29.595 N | Lift-off force heavy |
| ca L | 388 N/µm | Axial rigidity light |
| ca M | 627 N/µm | Axial rigidity medium |
| ca H | 847 N/µm | Axial rigidity heavy |
Operating conditions for bearing B71938-E-T-P4S-UL
In work for B71938-E-T-P4S-UL
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


All
English

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2025-06-24 | Katalog | SP 1 | Englisch
Super Precision Bearings

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch